LC BL566_1921P (100FT) I/C HSP
10701730
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (mm): 14.6 mm
- Base Catalog No: BL566
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 1921
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1066
- ISO Minimum Tensile Strength (N): 100100 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.61
- Overall Width/Pin Length (mm): 32.3 mm
- Rex/Morse Minimum Tensile Strength (N): 120000 N
- Total Length (m): 30.4959 m
- Weight unit: KG
- Width Between Outer Plates (mm): 24.5 mm