OBS LC F25-44_113P+LCA,BS LKS A36686,2/2
10701688
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 8.28 mm
- Plate Depth (mm): 20.5 mm
- Base Catalog No: F25-44KS
- Chain Category: Leaf Chain
- Chain End Type: ABEG-ABEG
- Chain Length (No. of Links): 113
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 120000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 4.52
- Overall Width/Pin Length (mm): 52.6 mm
- Rex/Morse Minimum Tensile Strength (N): 140000 N
- Total Length (m): 2.8702 m
- Weight unit: KG
- Width Between Outer Plates (mm): 0 mm