OBS LC BL446_2401P (100FT) I/C HSP
10701678
$0.00
/
- Lacing (in): 4 x 6 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (mm): 11.7 mm
- Base Catalog No: BL446
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 2401
- Chain Pitch (mm): 12.7 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH0846
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.46
- Overall Width/Pin Length (mm): 22.8 mm
- Rex/Morse Minimum Tensile Strength (N): 51600 N
- Total Length (m): 30.4927 m
- Weight unit: KG
- Width Between Outer Plates (mm): 16.8 mm