LC BL834_LKS,MT A48694,0/2 985P HSP
10701653
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 23.6 mm
- Base Catalog No: BL834KS
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 985
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 129000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 4.49
- Overall Width/Pin Length (mm): 40.6 mm
- Rex/Morse Minimum Tensile Strength (N): 165000 N
- Total Length (m): 25.019 m
- Weight unit: KG