OBS LC BL1044 AT_J3 L10 263P
10701639
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 11.1 mm
- Plate Depth (mm): 29.2 mm
- Base Catalog No: BL1044
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 263
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2044
- ISO Minimum Tensile Strength (N): 231300 N
- Lubrication: VSK010: Stabyl
- Material: Standard Steel
- Net Weight: 7.02
- Overall Width/Pin Length (mm): 43.6 mm
- Rex/Morse Minimum Tensile Strength (N): 328000 N
- Total Length (m): 8.3503 m
- Weight unit: KG
- Width Between Outer Plates (mm): 29 mm