LC BL866 UT HPL_SP_243P
10701486
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 23.6 mm
- Base Catalog No: BL866UT
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 243
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1666
- ISO Minimum Tensile Strength (N): 253600 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 7.17
- Overall Width/Pin Length (mm): 54.1 mm
- Rex/Morse Minimum Tensile Strength (N): 360000 N
- Total Length (m): 6.1722 m
- Weight unit: KG
- Width Between Outer Plates (mm): 41.3 mm