OBS LC BL466_NTR LLB 825P HSP,SP (nEU)
10701462
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (mm): 11.7 mm
- Base Catalog No: BL466
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 825
- Chain Pitch (mm): 12.7 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH0866
- ISO Minimum Tensile Strength (N): 66700 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.50
- Overall Width/Pin Length (mm): 27.6 mm
- Rex/Morse Minimum Tensile Strength (N): 77400 N
- Total Length (m): 10.4775 m
- Weight unit: KG
- Width Between Outer Plates (mm): 21 mm