LC BL866 BK_LKS A118423,2/2 891P HSP
10701396
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 23.6 mm
- Base Catalog No: BL866BKKS
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 891
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 6.24
- Overall Width/Pin Length (mm): 59.8 mm
- Rex/Morse Minimum Tensile Strength (N): 200000 N
- Total Length (m): 22.6314 m
- Weight unit: KG
- Width Between Outer Plates (mm): 0 mm