LC BL1644 I HPL_53P L06 SP
10701332
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 17.46 mm
- Plate Depth (mm): 47.9 mm
- Base Catalog No: BL1644
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 53
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH3244
- ISO Minimum Tensile Strength (N): 578300 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 17.46
- Overall Width/Pin Length (mm): 63.8 mm
- Rex/Morse Minimum Tensile Strength (N): 660000 N
- Total Length (m): 2.6924 m
- Weight unit: KG
- Width Between Outer Plates (mm): 42.6 mm