OBS LC F50-22_222P I-A
10701250
$0.00
/
- Lacing (in): 2 x 2 in
- Pin Diameter (mm): 17.81 mm
- Plate Depth (mm): 41.2 mm
- Base Catalog No: F50-22
- Chain Category: Leaf Chain
- Chain End Type: I-A
- Chain Length (No. of Links): 222
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL3222
- ISO Minimum Tensile Strength (N): 260000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 6.50
- Overall Width/Pin Length (mm): 32.5 mm
- Rex/Morse Minimum Tensile Strength (N): 260000 N
- Total Length (m): 11.2776 m
- Weight unit: KG
- Width Between Outer Plates (mm): 12.9 mm