OBS LC BL1446 I HPL_247P L06 SP
10701185
$0.00
/
- Lacing (in): 4 x 6 in
- Pin Diameter (mm): 14.27 mm
- Plate Depth (mm): 40.8 mm
- Base Catalog No: BL1446
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 247
- Chain Pitch (mm): 44.45 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2846
- ISO Minimum Tensile Strength (N): 382600 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 16.43
- Overall Width/Pin Length (mm): 71.5 mm
- Rex/Morse Minimum Tensile Strength (N): 450000 N
- Total Length (m): 10.9792 m
- Weight unit: KG
- Width Between Outer Plates (mm): 51.2 mm