LC FS88-44 I_L06 53P
10701128
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 40 mm
- Plate Depth (mm): 80 mm
- Base Catalog No: FS88-44
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 53
- Chain Pitch (mm): 88.9 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 54.78
- Overall Width/Pin Length (mm): 121.5 mm
- Rex/Morse Minimum Tensile Strength (N): 1660000 N
- Total Length (m): 4.7117 m
- Weight unit: KG