LC BL1688 VH HPL_207P I/C
10701109
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 19.84 mm
- Plate Depth (mm): 47.8 mm
- Base Catalog No: BL1688VH
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 207
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 47.22
- Overall Width/Pin Length (mm): 166 mm
- Rex/Morse Minimum Tensile Strength (N): 2100000 N
- Total Length (m): 10.5156 m
- Weight unit: KG
- Width Between Outer Plates (mm): 138.8 mm