LC F76-44 XT WM_78P I-AGS L06
10700952
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 29.24 mm
- Plate Depth (mm): 62 mm
- Base Catalog No: F76-44
- Chain Category: Leaf Chain
- Chain End Type: I-A
- Chain Length (No. of Links): 78
- Chain Pitch (mm): 76.2 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL4844
- ISO Minimum Tensile Strength (N): 1120000 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 30.19
- Overall Width/Pin Length (mm): 90.5 mm
- Rex/Morse Minimum Tensile Strength (N): 1120000 N
- Total Length (m): 5.9436 m
- Weight unit: KG
- Width Between Outer Plates (mm): 61.4 mm