LC F44-44_723P BLACKWOOD SP
10700814
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 15.9 mm
- Plate Depth (mm): 36 mm
- Base Catalog No: F44-44
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 723
- Chain Pitch (mm): 44.45 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL2844
- ISO Minimum Tensile Strength (N): 400000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 10.37
- Overall Width/Pin Length (mm): 54.6 mm
- Rex/Morse Minimum Tensile Strength (N): 430000 N
- Total Length (m): 32.1374 m
- Weight unit: KG
- Width Between Outer Plates (mm): 36.8 mm