LC BL1066_141P I/C
10700708
$0.00
/
- Chain Pitch (in): 1.25 in
- Lacing (in): 6 x 6 in
- Pin Diameter (in): 0.437 in
- Pin Diameter (mm): 11.1 mm
- Plate Depth (in): 1.15 in
- Plate Depth (mm): 29.2 mm
- Plate Thickness (in): 0.185 in
- Plate Thickness (mm): 4.7 mm
- Base Catalog No: BL1066
- ISO Minimum Tensile Strength (N): 347000 N
- Net Weight: 10.46
- Overall Width/Pin Length (in): 2.5 in
- Overall Width/Pin Length (mm): 63.5 mm
- Rex/Morse Minimum Tensile Strength (N): 492000 N
- Weight unit: KG