LC BL844_LKS,MT A107646,0/2 1201P HSP
10700435
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 23.6 mm
- Base Catalog No: BL844KS
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 1201
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 169000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 5.08
- Overall Width/Pin Length (mm): 44.8 mm
- Rex/Morse Minimum Tensile Strength (N): 220000 N
- Total Length (m): 30.5054 m
- Weight unit: KG
- Width Between Outer Plates (mm): 31.7 mm