OBS LC F44-66 HPL_SSG,HP 61P
10700375
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 15.9 mm
- Plate Depth (mm): 36 mm
- Base Catalog No: F44-66
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 61
- Chain Pitch (mm): 44.45 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL2866
- ISO Minimum Tensile Strength (N): 600000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 15.55
- Overall Width/Pin Length (mm): 80.2 mm
- Rex/Morse Minimum Tensile Strength (N): 645000 N
- Total Length (m): 2.7115 m
- Weight unit: KG
- Width Between Outer Plates (mm): 61.4 mm