OBS LC F19V-66_91P+AEG/BS DRW
10700356
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 6.5 mm
- Plate Depth (mm): 15.2 mm
- Base Catalog No: F19V-66
- Chain Category: Leaf Chain
- Chain End Type: AEG-AEG
- Chain Length (No. of Links): 91
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 106000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.47
- Overall Width/Pin Length (mm): 32.7 mm
- Rex/Morse Minimum Tensile Strength (N): 120000 N
- Total Length (m): 1.7336 m
- Weight unit: KG
- Width Between Outer Plates (mm): 24.5 mm