LC BL1066_153P I/C (NEW-I)
10700353
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 11.1 mm
- Plate Depth (mm): 29.2 mm
- Base Catalog No: BL1066
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 153 ST
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2066
- ISO Minimum Tensile Strength (N): 347000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 10.49
- Overall Width/Pin Length (mm): 63.4 mm
- Rex/Morse Minimum Tensile Strength (N): 492000 N
- Weight unit: KG
- Width Between Outer Plates (mm): 48.6 mm