OBS LC BL634_2625P HSP
10700352
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 17.9 mm
- Base Catalog No: BL634
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 2625
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1234
- ISO Minimum Tensile Strength (N): 75600 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.48
- Overall Width/Pin Length (mm): 26.4 mm
- Rex/Morse Minimum Tensile Strength (N): 93000 N
- Total Length (m): 50.0063 m
- Weight unit: KG
- Width Between Outer Plates (mm): 16 mm