OBS LC F63-1212 WM_289P+IEG/BS L06
10700336
MFG #: THOM
$0.00
/
- Lacing (in): 12 x 12 in
- Pin Diameter (mm): 22.89 mm
- Plate Depth (mm): 48 mm
- Base Catalog No: F63-1212
- Chain Category: Leaf Chain
- Chain End Type: IEG-IEG
- Chain Length (No. of Links): 289
- Chain Pitch (mm): 63.5 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL4066
- ISO Minimum Tensile Strength (N): 2160000 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 53.78
- Overall Width/Pin Length (mm): 206.8 mm
- Rex/Morse Minimum Tensile Strength (N): 2250000 N
- Total Length (m): 18.3515 m
- Weight unit: KG
- Width Between Outer Plates (mm): 182.6 mm