OBS LC F6 H-5_1921P (100FT) USE 10700041
10699756
$0.00
/
- Lacing (in): 2 x 3 in
- Pin Diameter (mm): 4.75 mm
- Plate Depth (mm): 14.6 mm
- Base Catalog No: F6H-5
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 1921
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 30300 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.16
- Overall Width/Pin Length (mm): 14.9 mm
- Rex/Morse Minimum Tensile Strength (N): 30300 N
- Total Length (m): 30.4959 m
- Weight unit: KG
- Width Between Outer Plates (mm): 7.8 mm