OBS LC BL1266 HIPRO_ST 7P
10699425
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (mm): 34.4 mm
- Base Catalog No: BL1266
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 7
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2466
- ISO Minimum Tensile Strength (N): 453700 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 13.85
- Overall Width/Pin Length (mm): 74.5 mm
- Rex/Morse Minimum Tensile Strength (N): 600000 N
- Total Length (m): 0.2667 m
- Weight unit: KG
- Width Between Outer Plates (mm): 56 mm