OBS LC BL422_1199P (50FT) I/C HSP
10698843
$0.00
/
- Lacing (in): 2 x 2 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (mm): 11.7 mm
- Base Catalog No: BL422
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 1199
- Chain Pitch (mm): 12.7 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH0822
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 0.60
- Overall Width/Pin Length (mm): 10.9 mm
- Rex/Morse Minimum Tensile Strength (N): 25800 N
- Total Length (m): 15.2273 m
- Weight unit: KG
- Width Between Outer Plates (mm): 4.2 mm