OBS LC 432_SK 508 197P
10698821
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 10.85 mm
- Plate Depth (mm): 23.4 mm
- Base Catalog No: 432
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 197
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 5.85
- Overall Width/Pin Length (mm): 44.4 mm
- Rex/Morse Minimum Tensile Strength (N): 250000 N
- Total Length (m): 5.0038 m
- Weight unit: KG