OBS LC F19V-44_405P+IEG/BS J2 DRW
10698007
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 6.5 mm
- Plate Depth (mm): 15.2 mm
- Base Catalog No: F19V-44
- Chain Category: Leaf Chain
- Chain End Type: IEG-IEG
- Chain Length (No. of Links): 405
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 71000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.68
- Overall Width/Pin Length (mm): 22.8 mm
- Rex/Morse Minimum Tensile Strength (N): 80000 N
- Total Length (m): 7.7153 m
- Weight unit: KG
- Width Between Outer Plates (mm): 14.7 mm