LC BL666_245P I/C
10697740
$0.00
/
- Chain Pitch (in): 0.75 in
- Lacing (in): 6 x 6 in
- Pin Diameter (in): 0.312 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (in): 0.705 in
- Plate Depth (mm): 17.9 mm
- Plate Thickness (in): 0.122 in
- Plate Thickness (mm): 3.1 mm
- Base Catalog No: BL666
- ISO Minimum Tensile Strength (N): 146800 N
- Net Weight: 4.20
- Overall Width/Pin Length (in): 1.673 in
- Overall Width/Pin Length (mm): 42.5 mm
- Rex/Morse Minimum Tensile Strength (N): 186000 N
- Weight unit: KG