OBS LC F38-68 WM_25P+AGS/BS BAN/BS L10 K
10696860
$0.00
/
- Lacing (in): 6 x 8 in
- Pin Diameter (mm): 14.63 mm
- Base Catalog No: F38-68
- Chain Category: Leaf Chain
- Chain End Type: AGS-AGS
- Chain Length (No. of Links): 25
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 510000 N
- Lubrication: VSK010: Stabyl
- Material: Standard Steel
- Overall Width/Pin Length (mm): 79.2 mm
- Rex/Morse Minimum Tensile Strength (N): 510000 N
- Total Length (m): 0.9525 m
- Width Between Outer Plates (mm): 62.8 mm