OBS LC 2866_87P SSG,NL DRW UGR LEADER
10696530
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 30.1 mm
- Plate Depth (mm): 86.5 mm
- Base Catalog No: 2866
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 87
- Chain Pitch (mm): 88.9 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 62.48
- Overall Width/Pin Length (mm): 123.7 mm
- Rex/Morse Minimum Tensile Strength (N): 2457000 N
- Total Length (m): 7.7343 m
- Weight unit: KG