LC BL1623_67P (11FT) I/C
10696477
$0.00
/
- Chain Pitch (in): 2 in
- Lacing (in): 2 x 3 in
- Pin Diameter (in): 0.687 in
- Pin Diameter (mm): 17.46 mm
- Plate Depth (in): 1.886 in
- Plate Depth (mm): 47.9 mm
- Plate Thickness (in): 0.276 in
- Plate Thickness (mm): 7 mm
- Base Catalog No: BL1623
- ISO Minimum Tensile Strength (N): 289100 N
- Net Weight: 11.03
- Overall Width/Pin Length (in): 1.657 in
- Overall Width/Pin Length (mm): 42.1 mm
- Rex/Morse Minimum Tensile Strength (N): 360000 N
- Weight unit: KG