OBS LC AL588_733P
10696419
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (mm): 12.8 mm
- Base Catalog No: AL588
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 733
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 88000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.43
- Overall Width/Pin Length (mm): 36 mm
- Rex/Morse Minimum Tensile Strength (N): 100000 N
- Total Length (m): 11.6364 m
- Weight unit: KG
- Width Between Outer Plates (mm): 29.4 mm