OBS LC BL1023_961P (100FT) I/C
10696388
$0.00
/
- Lacing (in): 2 x 3 in
- Pin Diameter (mm): 11.1 mm
- Plate Depth (mm): 29.2 mm
- Base Catalog No: BL1023
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 961
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2023
- ISO Minimum Tensile Strength (N): 115600 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 4.42
- Overall Width/Pin Length (mm): 28.6 mm
- Rex/Morse Minimum Tensile Strength (N): 164000 N
- Total Length (m): 30.5118 m
- Weight unit: KG
- Width Between Outer Plates (mm): 14.4 mm