LC BL646 ES_153P+LCA/BS
10692114
$0.00
/
- Lacing (in): 4 x 6 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 17.9 mm
- Base Catalog No: BL646E
- Chain Category: Leaf Chain
- Chain End Type: ABEG-ABEG
- Chain Length (No. of Links): 153
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 97900 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 11,025.62
- Overall Width/Pin Length (mm): 35.9 mm
- Rex/Morse Minimum Tensile Strength (N): 124000 N
- Total Length (m): 2.9147 m
- Weight unit: G
- Width Between Outer Plates (mm): 25.7 mm