OBS LC F12-22_NTR LLB 7875P HSP (nEU)
10594343
$0.00
/
- Lacing (in): 2 x 2 in
- Pin Diameter (mm): 4.45 mm
- Plate Depth (mm): 10.3 mm
- Base Catalog No: F12-22
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 7875
- Chain Pitch (mm): 12.7 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL0822
- ISO Minimum Tensile Strength (N): 18000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 0.65
- Overall Width/Pin Length (mm): 8.5 mm
- Rex/Morse Minimum Tensile Strength (N): 18200 N
- Total Length (m): 100.0125 m
- Weight unit: KG
- Width Between Outer Plates (mm): 3.1 mm