LC BL666 DL_2625P HSP (CN-UV)_BSCHN
10585941
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 7.94 mm
- Plate Depth (mm): 18.11 mm
- Base Catalog No: BL666DL
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 2625
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1266
- ISO Minimum Tensile Strength (N): 146800 N
- Lubrication: RexDL-Standardschmierung
- Material: Standard Steel
- Net Weight: 4.27
- Overall Width/Pin Length (mm): 42.7 mm
- Rex/Morse Minimum Tensile Strength (N): 167400 N
- Total Length (m): 50.0063 m
- Weight unit: KG
- Width Between Outer Plates (mm): 32.2 mm