LC BL566 DL_3151P HSP (CN-UV)_BSCHN
10585938
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 5.96 mm
- Plate Depth (mm): 15.09 mm
- Base Catalog No: BL566DL
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 3151
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1066
- ISO Minimum Tensile Strength (N): 100100 N
- Lubrication: RexDL-Standardschmierung
- Material: Standard Steel
- Net Weight: 2.61
- Overall Width/Pin Length (mm): 32.4 mm
- Rex/Morse Minimum Tensile Strength (N): 108000 N
- Total Length (m): 50.0221 m
- Weight unit: KG
- Width Between Outer Plates (mm): 24.5 mm