OBS LC BL446_NTR LLB 3939P HSP (nEU)
10585911
$0.00
/
- Lacing (in): 4 x 6 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (mm): 11.7 mm
- Base Catalog No: BL446
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 3939
- Chain Pitch (mm): 12.7 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH0846
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.46
- Overall Width/Pin Length (mm): 23.4 mm
- Rex/Morse Minimum Tensile Strength (N): 51600 N
- Total Length (m): 50.0253 m
- Weight unit: KG
- Width Between Outer Plates (mm): 16.6 mm