OBS LC BL434_NTR LLB 11999P HSP (nEU)
10585909
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (mm): 11.7 mm
- Base Catalog No: BL434
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 11999
- Chain Pitch (mm): 12.7 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH0834
- ISO Minimum Tensile Strength (N): 33400 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.03
- Overall Width/Pin Length (mm): 17.1 mm
- Rex/Morse Minimum Tensile Strength (N): 38700 N
- Total Length (m): 152.3873 m
- Weight unit: KG
- Width Between Outer Plates (mm): 10.4 mm