LC BL823 DL_1969P HSP (CN-UV)_BSCHN
10585901
$0.00
/
- Lacing (in): 2 x 3 in
- Pin Diameter (mm): 9.54 mm
- Plate Depth (mm): 24.13 mm
- Base Catalog No: BL823DL
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 1969
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1623
- ISO Minimum Tensile Strength (N): 84500 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 3.02
- Overall Width/Pin Length (mm): 25.5 mm
- Rex/Morse Minimum Tensile Strength (N): 94500 N
- Total Length (m): 50.0126 m
- Weight unit: KG
- Width Between Outer Plates (mm): 12.3 mm