LC BL644 DL_2625P HSP (CN-UV)_BSCHN
10585900
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 7.94 mm
- Plate Depth (mm): 18.11 mm
- Base Catalog No: BL644DL
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 2625
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1244
- ISO Minimum Tensile Strength (N): 97900 N
- Lubrication: RexDL-Standardschmierung
- Material: Standard Steel
- Net Weight: 2.90
- Overall Width/Pin Length (mm): 30.8 mm
- Rex/Morse Minimum Tensile Strength (N): 111600 N
- Total Length (m): 50.0063 m
- Weight unit: KG
- Width Between Outer Plates (mm): 19.8 mm