BL1266 50FT BL1266 50FT OB use 10703952
10488179
$0.00
/
- Chain Pitch (in): 1.5 in
- Lacing (in): 6 x 6 in
- Pin Diameter (in): 0.5 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (in): 1.354 in
- Plate Depth (mm): 34.4 mm
- Plate Thickness (in): 0.217 in
- Plate Thickness (mm): 5.5 mm
- Base Catalog No: BL1266
- Height: 4.00
- ISO Minimum Tensile Strength (N): 453600 N
- Length: 4.00
- Net Weight: 8.30
- Overall Width/Pin Length (in): 2.933 in
- Overall Width/Pin Length (mm): 74.5 mm
- Product Type: High Performance Heavy
- Rex/Morse Minimum Tensile Strength (N): 600000 N
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
BL1266 50 Ft BL1266 Leaf 50 Ft