60-GD6300-09 IDL 35TRGH FAB EQ+15 R/G

10786015
$0.00 /
  • Chain Category: Conveying Idlers
  • Height: 18.00
  • Length: 71.00
  • Net Weight: 131.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
QTY