42-GB4312-02 IDL*35 P/A ST EQ F/S

10612589 MFG #: REX
$0.00 /
  • Chain Category: Conveying Idlers
  • Height: 15.00
  • Length: 17.00
  • Net Weight: 128.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 47.00
QTY