42-GD5052-02 IDLRTN P/A ST L/L FS-D

10603989 MFG #: Rexnord
$0.00 /
  • Product Type: Classic D Training Idlers
  • Height: 16.00
  • Length: 13.00
  • Net Weight: 157.00
  • Roll Diameter (in): 5 in
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 54.00
Idlrtn P/A Stl Ang/ang Factory Sealed
QTY