36-GD6056-02 RTN P/A RBDSC L/L FS

10525929 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Training Idlers
  • Net Weight: 146.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Rtn P/A DscruB Ang/ang Fs
QTY