24-GD5040-02 RTN D 4.5 DRP ST FS

10523191 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Return & Flat Steel Roll
  • Bolting Length (in): 5 in
  • Bolting Width (in): 33 in
  • CEMA Rating: D
  • Height: 14.00
  • Length: 36.00
  • Net Weight: 26.00
  • Roll Diameter (in): 5 in
  • Roller Length (in): 27 in
  • Type of Bearing: Roller
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.00
24-d5040 5x27 Stl Roll Factory Sealed w/4.5 Drop Brkt
QTY