48-GC5043-20 RTN C 4.5 DRP 6RBDSC RG
10520011
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic C Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Height: 17.00
- Length: 59.00
- Net Weight: 50.00
- Roll Diameter (in): 5 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
Return C4.5 Drop 6 Rubber Disc Regreasable