48-GD6052-02 IDLRTN P/A ST L/L FS
10519829
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: D
- Height: 19.00
- Length: 60.00
- Net Weight: 204.00
- Roll Diameter (in): 6 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
48-d6052 Factory Sealed Return Training Positive Arm Steel