48-GC5401-02 IDL*45TRGH ST UEQ F/S

10519479 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Trough Steel Roll
  • Net Weight: 91.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
Idl*45 Trough Stl UEQ Factory Sealed
QTY